SLVSIH4 August 2025 TPS6521505-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 4.1.1 | VSYS | Operating Input Voltage | 2.5 | 5.5 | V | ||
| 4.1.2 | VSYSPOR_Rising | VSYS POR rising threshold | Measured on VSYS pin, untrimmed | 2.2 | 2.5 | V | |
| 4.1.3 | VSYSUVLO_Falling | VSYS UVLO falling threshold | Measured on VSYS pin, trimmed | 2.175 | 2.25 | V | |
| 4.1.4 | VSYSPOR_Hyst | VSYS UVLO/POR hysteresis | VSYSPOR_Rising_untrimmed-VSYSUVLO_Falling_trimmed | 130 | mV | ||
| 4.1.5 | VVSYS_OVP_Rise | VSYS OVP rising threshold, trimmed | Measured on VSYS pin, trimmed | 5.9 | 6.1 | V | |
| 4.1.6 | VVSYS_OVP_Fall | VSYS OVP falling threshold, trimmed | Measured on VSYS pin, trimmed | 5.7 | 5.95 | V | |
| 4.1.7 | VVSYS_OVP_Hyst | VSYS OVP hysteresis | VSYSOVP_Rising_trimmed-VSYSOVP_falling_trimmed | 100 | 140 | 180 | mV |
| 4.1.8 | VVDD1P8 | VDD1P8 voltage | 1.7 | 1.8 | 1.9 | V | |
| 4.2.1a | IINITIALIZE | Current Consumption in INITIALIZE state, at 25°C |
Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Monitors are off. TJ = 25°C |
15 | 22 | µA | |
| 4.2.2a | IACTIVE | ACTIVE State Current Consumption, all rails on, at 25°C | Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Outputs are on, all LDOs in LDO-mode, Bucks in PFM mode. No Load. TJ = 25°C |
175 | 200 | µA | |
| 4.2.2a | IACTIVE | ACTIVE State Current Consumption, all rails on, at 25°C | Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Outputs are on, all LDOs in LDO-mode, Bucks in PFM mode. No Load. TJ = 25°C |
250 | 290 | µA | |
| 4.2.2b | IACTIVE | ACTIVE State Current Consumption, all rails on, -40°C to 125°C |
Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Outputs are on, all LDOs in LDO-mode, Bucks in PFM mode. No Load. TJ = -40°C to 125°C |
250 | 430 | µA | |
| 4.2.3a | ISTBY | STBY State Current Consumption, only LDO1 on, at 25°C | Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. Only LDO1 on in LDO-mode. No Load. TJ = 25°C |
105 | 125 | µA | |
| 4.2.4a | ISTBY | STBY State Current Consumption, all rails on, VMON on at 25°C | Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Outputs are on, all LDOs in LDO-mode, Bucks in PFM mode. No Load. Output-voltage Monitors are on, VSYS-monitor (UV/OVP) are on. TJ = 25°C |
175 | 200 | µA | |
| 4.2.4b | ISTBY | STBY State Current Consumption, all rails on, VMON on, -40°C to 125°C |
Combined Current from VSYS and PVIN_x pins. VSYS = PVIN_Bx = PVIN_LDOx = 5V. All Outputs are on, all LDOs in LDO-mo, Bucks in PFM mode. No Load. Output-voltage Monitors are on, VSYS-monitor (UV/OVP) are on. TJ = -40°C to 125°C |
250 | 430 | µA | |
| Timing Requirements | |||||||
| 4.3.1 | tOFF_TO_INIT | Time from VSYS passing VSYS_POR until entering INITIALIZE state, including EEPROM-read, ready for ON-request | Time from VSYS passing VSYS_POR until entering INITIALIZE state. On request execution gated by HOT and RV | 3.2 | ms | ||
| 4.3.2a | tTIMEOUT_UV | UV-detection in case a rail does not reach UV-threshold during ramp-up | end of tRAMP + sample- and deglitch time | ||||
| 4.3.2b | tTIMEOUT_UV_SLOT | Timeout in case a rail does not reach UV-threshold during ramp-up, applicable in Multi-PMIC-configuration only | end of slot-extension time (3ms, 4ms or 13ms) | ||||
| 4.3.3 | tTIMEOUT_Discharge | Timeout in case a rail cannot be discharged when transitioning from STBY to ACTIVE state | 72 | 80 | 88 | ms | |