SLVSCO4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
OFF requests are used to switch off the device, meaning a transition from SLEEP or ACTIVE to OFF state. Table 5-3 lists the OFF requests. OFF requests have the highest priority, which means these requests have no gating conditions. Any OFF request is executed even though a valid SLEEP or ON request is present. The device goes to the OFF state and then, when the OFF request is cleared, the device reacts to an ON request, if one occurs.
| EVENT | MASKABLE | POLARITY | DEBOUNCE | SWITCH OFF
DELAY(1) |
RESET LEVEL(2) | RESET
SEQUENCE(3) |
|
|---|---|---|---|---|---|---|---|
| PWRON (pin)
(long press key) |
No | Low | LPK_TIME (OTP) | SWOFF_DLY | OTP configurable | OTP configurable | |
| PWRDOWN
(pin) |
No | OTP configurable | SWOFF_DLY | OTP configurable | OTP configurable | ||
| WATCHDOG TIMEOUT(4)
(internal event) |
N/A | N/A | N/A | SWOFF_DLY | OTP configurable | OTP configurable | |
| THERMAL SHUTDOWN
(internal event) |
No | N/A | N/A | 0 | OTP configurable | OTP configurable | |
| RESET_IN
(pin) |
No | OTP configurable | 1 ms for ACT2OFF
26 ms for OFF2ACT |
SWOFF_DLY | OTP configurable | OTP configurable | |
| SW_RST
(register bit) |
No | N/A | N/A | 0 | OTP configurable | OTP configurable | |
| DEV_ON(5)
(register bit) |
No | N/A | N/A | 0 | SWORST | SD | |
| VSYS_LO
(internal event) |
No | N/A | 0 | OTP configurable | OTP configurable | ||
| POWERHOLD(6)
(pin) |
No | Low | 0 | SWORST | SD | ||
| GPADC_SHUTDOWN | Yes | N/A | N/A | SWOFF_DLY | OTP configurable | OTP configurable | |