SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TRANSMITTER(1) | ||||||
| T_RISE_EP | Rising transition time | Low-speed (1.5 Mbps) data rate only | 75 | 300 | ns | |
| T_FALL_EP | Falling transition time | Low-speed (1.5 Mbps) data rate only | 75 | 300 | ns | |
| T_RRM_EP | Rise and fall time matching | Low-speed (1.5 Mbps) data rate only | –20% | 25% | ||
| V_XOVER_EP | Output crossover voltage | 1.3 | 2 | V | ||
| RS_EP | Source resistance of driver including 2nd-stage port-data multiplexer | 34 | Ω | |||
| DIFFERENTIAL RECEIVER (1) | ||||||
| VOS_DIFF_EP | Input offset | –100 | 100 | mV | ||
| VIN_CM_EP | Common-mode range | 0.8 | 2.5 | V | ||
| RPU_EP | D–bias resistance | Receiving | 1.425 | 1.575 | kΩ | |
| SINGLE ENDED RECEIVER(1) | ||||||
| VTH_SE_EP | Single ended threshold | Signal rising and falling | 0.8 | 2 | V | |
| VHYS_SE_EP | Single ended threshold hysteresis | Signal falling | 200 | mV | ||