SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| COMMON | ||||||
| PD_BITRATE | PD data-bit rate | 270 | 300 | 330 | Kbps | |
| UI(1) | Unit interval (1/PD_BITRATE) | 3.03 | 3.33 | 3.7 | μs | |
| CCBLPLUG(2) | Capacitance for a cable plug (each plug on a cable can have up to this value) | 25 | pF | |||
| ZCABLE | Cable characteristic impedance | 32 | 65 | Ω | ||
| CRECEIVER(3) | Receiver capacitance. Capacitance looking into C_CCn pin when in receiver mode. | 70 | 120 | pF | ||
| TRANSMITTER | ||||||
| ZDRIVER | TX output impedance. Source output impedance at the Nyquist frequency of USB2.0 low speed (750 kHz) while the source is driving the C_CCn line. | 33 | 75 | Ω | ||
| TRISE | Rise time. 10% to 90% amplitude points, minimum is under an unloaded condition. Maximum set by TX mask. | 300 | ns | |||
| TFALL | Fall time. 90% to 10% amplitude points, minimum is under an unloaded condition. Maximum set by TX mask. | 300 | ns | |||
| RECEIVER | ||||||
| VRXTR | Rx receive rising input threshold | 605 | 630 | 655 | mV | |
| VRXTF | Rx receive falling input threshold | 450 | 470 | 490 | mV | |
| NCOUNT(4) | Number of transitions for signal detection (number to count to detect non-idle bus). | 3 | ||||
| TTRANWIN(4) | Time window for detecting non-idle bus. | 12 | 20 | μs | ||
| ZBMCRX | Receiver input impedance | Does not include pull-up or pull-down resistance from cable detect. Transmitter is Hi-Z. | 10 | MΩ | ||
| TRXFILTER(5) | Rx bandwidth limiting filter. Time constant of a single pole filter to limit broadband noise ingression | 100 | ns | |||