Recommended operating conditions; TA = 25°C (Room temperature) unless otherwise noted(4)| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|
| IVIN_3V3 | Sleep(1) | VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, PPCABLE = 0; 100-kHz oscillator running | | 62 | | µA |
| Idle (2) | VIN_3V3 = VDDIO = 3.45 V, VBUS=0, PPCABLE = 0; 100-kHz oscillator running, 48-MHz oscillator running | | 2.5 | | mA |
| Active(3) | VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, PPCABLE = 0; 100-kHz oscillator running, 48-MHz oscillator running | | 6.0 | | mA |
(1) Sleep is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active.
(2) Idle is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active, and the digital core is clocked at 4 MHz.
(3) Active is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active, all core functionality active, and the digital core is clocked at 12 MHz.
(4) Application code can result in other power consumption measurements by adjusting enabled circuitry and clock rates. Application code also provisions the wake=up mechanisms (for example, I2C activity and GPIO activity).