SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH_PORT | Port-switch detect input-high voltage | LDO_3V3 = 3.3 V | 2. | v | ||
| VIL_PORT | Port-switch detect input-low voltage | LDO_3V3 = 3.3 V | 0.8 | V | ||