SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VI | Input voltage range(1) | VIN_3V3 | 2.85 | 3.45 | V |
| PP_5V0 | 4.75 | 5.5 | |||
| PP_CABLE | 2.95 | 5.5 | |||
| PP_HV | 4.5 | 22 | |||
| VDDIO | 1.7 | 3.45 | |||
| VIO | I/O voltage range(1) | VBUS | 4 | 22 | V |
| C_USB_PT, C_USB_NT, C_USB_PB, C_USB_NB, C_SBU1, C_SBU2 | –2 | 5.5 | |||
| C_CC1, C_CC2 | 0 | 5.5 | |||
| TA | Ambient operating temperature range | –10 | 85 | °C | |
| TB | Operating board temperature range | –10 | 100 | °C | |
| TJ | Operating junction temperature range | –10 | 125 | °C | |