SGLS346A June 2006 – August 2025 TPS73201-EP , TPS73215-EP , TPS73216-EP , TPS73218-EP , TPS73225-EP , TPS73230-EP , TPS73233-EP , TPS73250-EP
PRODUCTION DATA
| UNIT | ||
|---|---|---|
| VIN range | –0.3 to 6 | V |
| VEN range | –0.3 to 6 | V |
| VOUT range | –0.3 to 5.5 | V |
| Peak output current | Internally limited | |
| Output short-circuit duration | Indefinite | |
| Continuous total power dissipation | See Dissipation Ratings Table | |
| Ambient temperature range, TA | –55 to 150 | °C |
| Storage temperature range | –65 to 150 | °C |
| ESD rating, HBM | 2 | kV |
| ESD rating, CDM | 500 | V |