SBVS263B July 2017 – June 2025 TPS7A39
PRODUCTION DATA
The device is disabled under the following conditions:
Table 6-3 shows the conditions that lead to the different modes of operation.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| VIN | VEN | IOUT | TJ | |
| Normal mode | |VINx| > |VOUT(nom)| +
|VDOx| and |VINx| > |VINx(min)| |
VEN > VIH | |IOUTx| < |ILIMx| | TJ < 125°C |
| Dropout mode | |VINx(min)| < |VINx| < |VOUTx(nom)| + |VDOx| | VEN > VIH | — | TJ < 125°C |
| Disabled mode (any true condition disables the device) |
— | VEN < VIL | — | TJ > TSD |