SBVS263B July 2017 – June 2025 TPS7A39
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | INP | I | Positive input. A 10μF(1) or larger capacitor must be tied from this pin to ground to provide stability. Place the input capacitor as close to the input as possible; see the Capacitor Recommendations section for more information. |
| 2 | EN | I | Enable pin. Driving this pin to logic high (VEN ≥ VIH(EN)) enables the device; driving this pin to logic low (VEN ≤ VIL(EN)) disables the device. If enable functionality is not required, this pin must be connected to INP; see the Application and Implementation section for more detail. The enable voltage cannot exceed the input voltage (VEN ≤ VINP). |
| 3 | NR/SS | — | Noise-reduction, soft-start pin. Connecting an external capacitor between this pin and ground reduces reference voltage noise and enables soft-start and start-up tracking. A 10nF or larger capacitor (CNR/SS) is recommended to be connected from NR/SS to GND to maximize or optimize ac performance and to ensure start-up tracking. This pin can also be driven externally to provide greater output voltage accuracy and lower noise, see the User-Settable Buffered Reference section for more information. |
| 4 | GND | — | Ground pin. This pin must be connected to ground and the thermal pad with a low-impedance connection. |
| 5 | INN | I | Negative input. A 10μF(1) or larger capacitor must be tied from this pin to ground to provide stability. Place the input capacitor as close to the input as possible; see the Capacitor Recommendations section for more information. |
| 6 | OUTN | O | Negative output. A 10μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the output capacitor as close to the output as possible; see the Capacitor Recommendations section for more information. |
| 7 | FBN | I | Negative output feedback pin. This pin is used to set the negative output voltage. Although not required, a 10nF feed-forward capacitor from FBN to OUTN (as close to the device as possible) is recommended to maximize ac performance. Nominally this pin is regulated to VFBN. Do not connect to ground. |
| 8 | BUF | O | Buffered reference output. This pin is connected to FBN through R2 and the voltage at this node is inverted and scaled up by the negative feedback network to provide the desired output voltage. The buffered reference can be used to drive external circuits, and has a 1mA maximum load. |
| 9 | FBP | I | Positive output feedback pin. This pin is used to set the positive output voltage. Although not required, a 10nF feed-forward capacitor from FBP to OUTP (as close to the device as possible) is recommended to maximize ac performance. Nominally this pin is regulated to VFBP. Do not connect this pin directly to ground. |
| 10 | OUTP | O | Positive output. A 10μF(1) or larger capacitor must be tied from this pin to ground to ensure stability. Place the output capacitor as close to the output as possible; see the Capacitor Recommendations section for more information. |
| Pad | Thermal Pad | — | Connect the thermal pad to a large-area ground plane. The thermal pad is internally connected to GND. |