SBVS263B July 2017 – June 2025 TPS7A39
PRODUCTION DATA
The UVLOx circuit makes sure that the device stays disabled before the input or bias supplies reach the minimum operational voltage range, and makes sure that the device properly shuts down when the input supply collapses.
Figure 7-2 and Table 7-3 explain the UVLOx circuit response to various input voltage events, assuming VEN ≥ VIH(EN).
The positive and negative UVLO circuits are internally ANDed together. As such, if either supply collapses, both outputs turn-off and VNR/SS is pulled low internally.
Figure 7-2 Typical UVLOx Operation| REGION | EVENT | VOUTx STATUS | COMMENT |
|---|---|---|---|
| A | Turn-on, |VINx| ≤ |VUVLOx| | 0 | Start-up |
| B | Regulation | 1 | Regulates to target VOUTx |
| C | Brownout,|VINx| ≥ |VUVLOx – VHYSx| | 1 | The output can fall out of regulation but the device is still enabled |
| D | Regulation | 1 | Regulates to target VOUTx |
| E | Brownout, |VINx| < |VUVLOx – VHYSx| | 0 | The device is disabled and the output falls because of the load and active discharge circuit. The device is reenabled when the UVLOx rising threshold is reached by the input voltage and a normal start-up then follows. |
| F | Regulation | 1 | Regulates to target VOUTx |
| G | Turn-off, |VINx| < |VUVLOx – VHYSx| | 0 | The output falls because of the load and active discharge circuit |
Similar to many other LDOs with this feature, the UVLOx circuit takes a few microseconds to fully assert. During this time, a downward line transient below approximately 0.8V causes the UVLOx to assert for a short time; however, the UVLOx circuit does not have enough stored energy to fully discharge the internal circuits inside of the device. When the UVLOx circuit is not given enough time to fully discharge the internal nodes, the outputs are not fully disabled.
The effect of the downward line transient can be mitigated by using a larger input capacitor to increase the fall time of the input supply when operating near the minimum VINx.