SBVS336C september 2021 – june 2023 TPS7A94
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the output current is greater than or equal to the minimum current limit, (ICL(Min)), then the device is operating in current-limit mode. The current limit is brick-wall and is programmable with the PG_FB pin. For additional information, see the Adjusting the Factory-Programmed Current Limit section.