SLVSJH7 October 2025 TPS7E67-Q1
ADVANCE INFORMATION
The device has an output pulldown circuit. VOUT pulldown sink to ground capability is listed in the Section 5.5 table. The output pulldown activates under the following conditions:
The output pulldown resistance for this device is 750Ω typical. The pulldown resistance, VIL(EN) and VUVLO thresholds are listed in the Section 5.5 table.
Do not rely on the output pulldown circuit for discharging a large amount of output capacitance after the input supply has collapsed because reverse current can flow from the output to the input. This reverse current flow can cause damage to the device. See the Section 7.1.4 section for more details.