SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The WiLink 8 module is a self-contained connectivity solution based on WiLink 8 connectivity. As the eighth-generation connectivity combo chip from TI, the WiLink 8 module is based on proven technology.
Figure 9-1 shows a high-level view of the WL1835MOD variant.
Figure 9-1 WL1835MOD High-Level System Diagram
Table 9-1, Table 9-2, and Table 9-3 list performance parameters along with shutdown and sleep currents.
| WLAN(1) | CONDITIONS | SPECIFICATION (TYP) | UNIT |
|---|---|---|---|
| Maximum TX power | 1-Mbps DSSS | 17.3 | dBm |
| Minimum sensitivity | 1-Mbps DSSS | –96.3 | dBm |
| Sleep current | Leakage, firmware retained | 160 | µA |
| Connected IDLE | No traffic IDLE connect | 750 | µA |
| RX search | Search (SISO20) | 54 | mA |
| RX current (SISO20) | MCS7, 2.4 GHz | 65 | mA |
| TX current (SISO20) | MCS7, 2.4 GHz, +11.2 dBm | 238 | mA |
| Maximum peak current consumption during calibration(2) | 850 | mA |
| Bluetooth | CONDITIONS | SPECIFICATION (TYP) | UNIT |
|---|---|---|---|
| Maximum TX power | GFSK | 11.7 | dBm |
| Minimum sensitivity | GFSK | –92.2 | dBm |
| Sniff | 1 attempt, 1.28 s (+4 dBm) | 178 | µA |
| Page or inquiry | 1.28-s interrupt, 11.25-ms scan window (+4 dBm) | 253 | µA |
| A2DP | MP3 high quality 192 kbps (+4 dBm) | 7.5 | mA |
| PARAMETER | POWER SUPPLY CURRENT | TYP | UNIT |
|---|---|---|---|
| Shutdown mode All functions shut down |
VBAT | 10 | µA |
| VIO | 2 | ||
| WLAN sleep mode | VBAT | 160 | µA |
| VIO | 60 | ||
| Bluetooth sleep mode | VBAT | 110 | µA |
| VIO | 60 |