SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-6 and Figure 8-7 show the SDIO switching characteristics over recommended operating conditions and with the default rate for input and output.
Figure 8-6 SDIO Default Input Timing
Figure 8-7 SDIO Default Output TimingTable 8-1 lists the SDIO default timing characteristics.
| (1) | MIN | MAX | UNIT | |
|---|---|---|---|---|
| fclock | Clock frequency, CLK(2) | 0.0 | 26.0 | MHz |
| DC | Low, high duty cycle(2) | 40.0% | 60.0% | |
| tTLH | Rise time, CLK(2) | 10.0 | ns | |
| tTHL | Fall time, CLK(2) | 10.0 | ns | |
| tISU | Setup time, input valid before CLK ↑(2) | 3.0 | ns | |
| tIH | Hold time, input valid after CLK ↑(2) | 2.0 | ns | |
| tODLY | Delay time, CLK ↓ to output valid(2) | 7.0 | 10.0 | ns |
| Cl | Capacitive load on outputs(2) | 15.0 | pF | |