SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1) | CONDITION(2) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Bluetooth low energy operation frequency range | 2402 | 2480 | MHz | ||
| Bluetooth low energy channel spacing | 2 | MHz | |||
| Bluetooth low energy input impedance | 50 | Ω | |||
| Bluetooth low energy sensitivity(3) Dirty TX on | –92.2 | dBm | |||
| Bluetooth low energy maximum usable input power | –5 | dBm | |||
| Bluetooth low energy intermodulation characteristics | Level of interferers. For n = 3, 4, 5 | –36 | –30 | dBm | |
| Bluetooth low energy C/I performance. Note: Numbers show wanted signal-to-interfering-signal ratio. Smaller numbers indicate better C/I performance. Image = –1 MHz | Low energy, co-channel | 12 | dB | ||
| Low energy, adjacent ±1 MHz | 0 | ||||
| Low energy, adjacent +2 MHz | –38 | ||||
| Low energy, adjacent –2 MHz | –15 | ||||
| Low energy, adjacent ≥ |±3| MHz | –40 |