SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| THERMAL METRICS(1) | (°C/W)(2) | |
|---|---|---|
| θJA | Junction to free air(3) | 16.6 |
| θJB | Junction to board | 6.06 |
| θJC | Junction to case(4) | 5.13 |
Power dissipation of 2 W and an ambient temperature of 70°C is assumed.