JAJSW71 February 2025 ADC3683-EP , ADC3683-SEP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When using decimation, the digital output data is formatted as shown in Figure 7-38 (complex decimation) and Figure 7-39 (real decimation).The output format is illustrated for 18-bit output resolution.
Figure 7-38 Output Data Format in Complex Decimation (18-bit Output Resolution)Table 7-4 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and complex decimation setting (N).
Tthe table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 18-bit output resolution and complex decimation by 4.
| DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
|---|---|---|---|---|---|---|
| N | FS | R | L | FS / N | [DA/B0,1] / 2 | FS x 2 x R / L / N |
| 4 | 65MSPS | 18 | 2 | 16.25MHz | 146.25 MHz | 292.5 MHz |
| 1 | 292.5 MHz | 585 MHz | ||||
| 55MSPS | 1/2 | 13.75MHz | 495 MHz | 990 MHz |
Figure 7-39 Output Data Format in Real Decimation (18-bit Output Resolution)Table 7-5 illustrates the output interface data rate along with the corresponding DCLK/DCLKIN and FCLK frequencies based on output resolution (R), number of SLVDS lanes (L) and real decimation setting (M).
The table shows an actual lane rate example for the 2-, 1- and 1/2-wire interface, 18-bit output resolution and real decimation by 4.
| DECIMATION SETTING | ADC SAMPLING RATE | OUTPUT RESOLUTION | # of WIRES | FCLK | DCLKIN, DCLK | DA/B0,1 |
|---|---|---|---|---|---|---|
| M | FS | R | L | FS / M / 2 (L = 2) FS / M (L = 1, 1/2) | [DA/B0,1] / 2 | FS x R / L / M |
| 4 | 65MSPS | 18 | 2 | 8.125MHz | 73.125 MHz | 146.25 MHz |
| 1 | 16.25MHz | 146.25 MHz | 292.5 MHz | |||
| 1/2 | 292.5 MHz | 585 MHz |