JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The CH0 to CH3 analog inputs and the temperature inputs are implemented with out-of-range detection. When any of these inputs is out of the preset range, the corresponding alarm flag in the status register is set. If any inputs are out of range, the global out-of-range pin ( ALARM) goes low. To avoid a false alarm, the device is implemented with false-alarm protection. See the Alarm Operation section for more details.