JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CONV_RATE [1:0] | CH_FALR_CT [2:0] | TEMP_FALR_CT [1:0] | Reserved | |||||||||||
R-0h | R/W-0h | R/W-3h | R/W-2h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Reset | Type | Description |
---|---|---|---|---|
9-8 | CONV_RATE | 0h | R/W | ADC conversion rate bit setting. 00h: 500 kSPS (default). 01h: 250 kSPS. 10h: 125 kSPS. 11h: 62.5 kSPS. |
7-5 | CH_FALR_CT | 3h | R/W | Count of consecutive out-of-range samples
to be taken before alarm is set, for CH0 through
CH3. 000h: 1. 001h: 4. 010h: 8. 011h: 16 (default). 100h: 32. 101h: 64. 110h: 128. 111h: 256. |
4-3 | TEMP_FALR_CT | 2h | R/W | Count of consecutive out-of-range samples
to be taken before alarm is set, for temperature
sensor. 00h: 1 (default). 01h: 2. 10h: 4. 11h: 8. |