JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADG 0 | ADG 1 | ADG 2 | ADG 3 | ADG 4 | ADG 5 | ADG 6 | ADG 7 | ADG 8 | ADG 9 | ADG 10 | ADG 11 | ADG 12 | ADG 13 | ADG 14 | ADG 15 |
R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | ADG0 | R/W | 1 | 0: The analog input range of single-ended input CH0
(SE0) is 0 V to VREF or differential input pair DF (CH0+,
CH1–) is –VREF to +VREF 1: The analog input range of single-ended input CH0 (SE0) is 0 V to (2 × VREF) or differential input pair DF (CH0+, CH1–) is (–2 × VREF) to (+2 × VREF) |
14 | ADG1 | R/W | 1 | 0: The analog input range of single-ended input CH1
(SE1) is 0 V to VREF 1: The analog input range is 0 V to (2 × VREF) |
13 | ADG2 | R/W | 1 | 0: The analog input range of single-ended input CH2
(SE2) is 0 V to VREF or differential input pair DF (CH2+,
CH3–) is –VREF to +VREF 1: The analog input range of single-ended input CH2 (SE2) is 0 V to (2 × VREF) or differential input pair DF (CH2+, CH3–) is (–2 × VREF) to (+2 × VREF) |
12 | ADG3 | R/W | 1 | 0: The analog input range of single-end input CH3
(SE3) is 0 V to VREF 1: The analog input range is 0 V to (2 × VREF) |
11-0 | ADG4 to ADG15 | R/W | 1 | 0: The analog input range of CHn (where n = 4
to 15) is 0 V to VREF 1: The analog input range is 0 V to (2 × VREF) |