JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
Temperature is always read as 12-bit data. When the conversion finishes, the temperature is sent to the corresponding temperature-data register. However, if a data transfer is in progress between the temperature-data register and the AFE shift register, the temperature-data register is frozen until data transfer completes.