JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
TX_HOLD_OFF Register Address: 0x22 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
DLY[7] | DLY[6] | DLY[5] | DLY[4] | DLY[3] | DLY[2] | DLY[1] | DLY[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
DLY[7:0] | Programs number of bit periods (0 to 255) after receiving a STOP bit before the transmitter transmits data. |