JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DIAG_CTRL2 Register Address: 0x117 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | AUX_CELL_SEL_EN | AUX_GPIO_SEL[2] | AUX_GPIO_SEL[1] | AUX_GPIO_SEL[0] | AUX_CELL_SEL[2] | AUX_CELL_SEL[1] | AUX_CELL_SEL[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
RSVD | Reserved | ||||||
AUX_CELL_SEL_EN | Enables the AUX_CELL_SEL function. Selection for AUX_CELL_SEL is latched when AUX_CELL_SEL_EN is set. This bit needs to be cleared first whenever AUX_CELL_SEL is changed. Set this bit to "0" when the OV_DAC_EN or the UV_DAC_EN in AUX_ADC_CTRL2 are set to 1 .
0: AUX_CELL_SEL function disabled 1: Enable AUX_CELL_SEL function |
||||||
AUX_GPIO_SEL[2:0] | Selects the GPIO for the AUX_FACTCORR* function.
000: No GPIO selected 001: GPIO1 010: GPIO2 011: GPIO3 100: GPIO4 101: GPIO5 110-111: GPIO6 |
||||||
AUX_CELL_SEL[2:0] | Selects cell for and enables AUX_CELL measurement for the auxiliary ADC. Additionally, the VCELL_FACTCORR* registers are set to the cell selected. Any non-zero value for these bits enables the AUX ADC measurement. Set these bits to "000" when the OV_DAC_EN or the UV_DAC_EN in AUX_ADC_CTRL2 are set to 1 .
000: No cell selected 001: CELL1 010: CELL2 011: CELL3 100: CELL4 101: CELL5 110-111: CELL6 |