JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
TONE_FAULT Register Address: 0x295 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | FF_REC | HB_FAIL | HB_FAST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[4:0] | Reserved | ||||||
FF_REC | Indicates that that a fault tone has been received. See "Daisy-chain FAULT Interface (Stack Devices)" for details
0: No fault 1: Fault |
||||||
HB_FAIL | Indicates that that two consecutive heartbeat tones have not been received. If this bit is set to 1, ignore HB_FAST. See "Daisy-chain FAULT Interface (Stack Devices)" for details
0: No fault 1: Fault |
||||||
HB_FAST | Indicates that the hearbeat tone received too frequently. If the HB_FAIL is set to 1, ignore this bit. (See "Daisy-chain FAULT Interface (Stack Devices)" for details)
0: No fault 1: Fault |