JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_TO Register Address: 0x23 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE | SHORT[2] | SHORT[1] | SHORT[0] | Reserved. | LONG[2] | LONG[1] | LONG[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE | Spare | ||||||
SHORT[2:0] | Programs the short communication timeout. When this timeout expires, the SYS_FAULT1[CTS] bit is set.
000 Short communication timeout disabled 001: 0.1s 010: 2s 011: 10s 100: 1min 101: 10min 110: 30min 111: 1hour |
||||||
Reserved. | Reserved. Do not write to this bit. If a full register needs to be written, make sure this bit is always 1. | ||||||
LONG[2:0] | Programs the long communication timeout. When this timeout expires, the device goes to shut down.
000: Long communication timeout disabled 001: 0.1s 010: 2s 011: 10s 100: 1min 101: 10min 110: 30min 111: 1hour |