JAJSSF8 December 2023 LDC5071-Q1
PRODUCTION DATA
The maximum rotational speed seen by the LDC5071-Q1 is equal to the motor speed times the number of poles of the inductive sensor:
where
Based on VelocityLDC, choose COUT output by referring to graphs in Typical Characteristics. In this case, VelocityLDC equals 200,000 RPM which is 3,333 Hz. Make sure the selected output capacitors are more than 50 nF but less than 149 nF.