JAJSSF8 December 2023 LDC5071-Q1
PRODUCTION DATA
In this mode of operation, VCC must be supplied with an external 5-V power supply. The LDC5071-Q1 then uses an internal LDO to generate the 3.3 V for VREG. The supply for VCC must stay within the range of 4.5 V to 5.6 V. VCC requires at least a 100-nF decoupling capacitor and VREG requires a capacitor within the range of the CEXT_VREG parameter.
VCC is rated to withstand voltages between –15 V to 30 V. This might occur due to an incorrect connection in the cabling between the LDC5071-Q1 PCB and a controller board.