JAJSSF8 December 2023 LDC5071-Q1
PRODUCTION DATA
The LDC5071-Q1 requires at most 22 mA from either a 5-V or 3.3-V source, not including loading due to the connected sensor coils. Also note that the analog output OUTx signals are scaled to VCC.
There are two modes of operation for the LDC5071-Q1.