JAJSRI9A October 2023 – March 2024 LM51772
ADVANCE INFORMATION
A sequential write operation is an extension of the single write protocol and shown in Sequential WRITE starting at a defined register address . If the controller doesn’t send a stop condition after the device has issued an ACK, the device auto increments the register address by one and the controller can write to the next register.