JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register has CLKin enable and type controls.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:6 | NA | 0 | Reserved | |
5 | CLKin2_EN | 0 | Enable CLKin2 to be used during auto-switching of CLKin_SEL_MODE.
0: Not enabled for auto mode 1: Enabled for auto mode |
|
4 | CLKin1_EN | 1 | Enable CLKin1 to be used during auto-switching of CLKin_SEL_MODE.
0: Not enabled for auto mode 1: Enabled for auto mode |
|
3 | CLKin0_EN | 1 | Enable CLKin0 to be used during auto-switching of CLKin_SEL_MODE.
0: Not enabled for auto mode 1: Enabled for auto mode |
|
2 | CLKin2_TYPE | 0 | 0: Bipolar
1: MOS |
There are two buffer types for CLKin0, 1, and 2: bipolar and CMOS. Bipolar is recommended for differential inputs like LVDS or LVPECL. CMOS is recommended for DC coupled single ended inputs.
When using bipolar, CLKinX and CLKinX* must be AC coupled. When using CMOS, CLKinX and CLKinX* may be AC or DC coupled if the input signal is differential. If the input signal is single-ended the used input may be either AC or DC coupled and the unused input must AC grounded. |
1 | CLKin1_TYPE | 0 | ||
0 | CLKin0_TYPE | 0 |