JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register controls the integrated loop filter capacitors.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:4 | PLL2_LF_C4 | 0 | Internal loop filter components are available for PLL2, enabling either 3rd or 4th order loop filters without requiring external components.
Internal loop filter capacitor C4 can be set according to the following table. |
|
Field Value | Capacitance | |||
0 (0x00) | 10 pF | |||
1 (0x01) | 15 pF | |||
2 (0x02) | 29 pF | |||
3 (0x03) | 34 pF | |||
4 (0x04) | 47 pF | |||
5 (0x05) | 52 pF | |||
6 (0x06) | 66 pF | |||
7 (0x07) | 71 pF | |||
8 (0x08) | 103 pF | |||
9 (0x09) | 108 pF | |||
10 (0x0A) | 122 pF | |||
11 (0x0B) | 126 pF | |||
12 (0x0C) | 141 pF | |||
13 (0x0D) | 146 pF | |||
14 (0x0E) | Reserved | |||
15 (0x0F) | Reserved | |||
3:0 | PLL2_LF_C3 | 0 | Internal loop filter components are available for PLL2, enabling either 3rd or 4th order loop filters without requiring external components.
Internal loop filter capacitor C3 can be set according to the following table. |
|
Field Value | Capacitance | |||
0 (0x00) | 10 pF | |||
1 (0x01) | 11 pF | |||
2 (0x02) | 15 pF | |||
3 (0x03) | 16 pF | |||
4 (0x04) | 19 pF | |||
5 (0x05) | 20 pF | |||
6 (0x06) | 24 pF | |||
7 (0x07) | 25 pF | |||
8 (0x08) | 29 pF | |||
9 (0x09) | 30 pF | |||
10 (0x0A) | 33 pF | |||
11 (0x0B) | 34 pF | |||
12 (0x0C) | 38 pF | |||
13 (0x0D) | 39 pF | |||
14 (0x0E) | Reserved | |||
15 (0x0F) | Reserved |