JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register contains the high value at which holdover mode is entered.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:6 | NA | 0 | Reserved | |
5:0 | DAC_TRIP_LOW | 0 | Voltage from GND at which holdover is entered if HOLDOVER_VTUNE_DET is enabled. | |
Field Value | DAC Trip Value | |||
0 (0x00) | 1 x Vcc / 64 | |||
1 (0x01) | 2 x Vcc / 64 | |||
2 (0x02) | 3 x Vcc / 64 | |||
3 (0x03) | 4 x Vcc / 64 | |||
... | ... | |||
61 (0x17) | 62 x Vcc / 64 | |||
62 (0x18) | 63 x Vcc / 64 | |||
63 (0x19) | 64 x Vcc / 64 |