JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register contains control of the RESET pin.
BIT | NAME | POR DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|
7:6 | NA | 0 | Reserved | ||
5:3 | RESET_MUX | 0 | This sets the output value of the RESET pin. This register only applies if RESET_TYPE is set to an output mode. | ||
Field Value | Output Format | ||||
0 (0x00) | Logic Low | ||||
1 (0x01) | Reserved | ||||
2 (0x02) | CLKin2 Selected | ||||
3 (0x03) | DAC Locked | ||||
4 (0x04) | DAC Low | ||||
5 (0x05) | DAC High | ||||
6 (0x06) | SPI Readback | ||||
2:0 | RESET_TYPE | 2 | This sets the IO type of the RESET pin. | ||
Field Value | Configuration | Function | |||
0 (0x00) | Input | Reset Mode
Reset pin high = Reset |
|||
1 (0x01) | Input /w pull-up resistor | ||||
2 (0x02) | Input /w pull-down resistor | ||||
3 (0x03) | Output (push-pull) | Output modes; see the
RESET_MUX register for description of outputs. |
|||
4 (0x04) | Output inverted (push-pull) | ||||
5 (0x05) | Reserved | ||||
6 (0x06) | Output (open drain) |