JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
When CLKin_SEL_MODE is 4, the active clock is selected in round-robin order of enabled clock inputs starting upon an input clock switch event. The switching order of the clocks is CLKin0 → CLKin1 → CLKin2 → CLKin0, and so forth.
For a clock input to be eligible to be switched through, it must be enabled using EN_CLKinX.