JAJSHQ1A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
MSB | LSB |
---|---|
0x151[5:0] | 0x152[7:0] |
This register has the number of valid clocks of PLL1 PDF before holdover is exited.
BIT | REGISTERS | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7:6 | 0x151 | NA | 0 | Reserved | |
5:0 | 0x151 | HOLDOVER
_DLD_CNT[13:8] |
2 | The number of valid clocks of PLL1 PDF before holdover mode is exited. | |
Field Value | Count Value | ||||
0 (0x00) | 0 | ||||
1 (0x01) | 1 | ||||
7:0 | 0x152 | HOLDOVER
_DLD_CNT[7:0] |
0 | 2 (0x02) | 2 |
... | ... | ||||
16382 (0x3FFE) | 16382 | ||||
16383 (0x3FFF) | 16383 |