JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Debug Register 1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | DPU_FRC | TM_I2V | INTG1_EN | ||||
| RW-0h | RW-0h | RW-0h | RW-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | Reserved | RW | 0h | Reserved |
| 2 | DPU_FRC | RW | 0h | 0 = don't force power down of dummy power up
1 = force power down of dummy power up (use this if dummy power up scheme is going to a hang state) |
| 1 | TM_I2V | RW | 0h | cont_tm_i2v_startup_en |
| 0 | INTG1_EN | RW | 0h | enz_intg1_clamping |