JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Sticky register used to indicate the source of an interrupt trigger. Register is cleared once read.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_OC | INT_UV | Reserved | INT_OT | INT_BO | INT_CL | INT_SC | Reserved |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | RW-0h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_OC | R | 0h | Sticky bit indicating that speaker over current condition
0 = did not occurred since last read 1 = occurred since last read |
| 6 | INT_UV | R | 0h | Sticky bit indicating that analog under voltage condition
0 = did not occurred since last read 1 = occurred since last read |
| 5 | Reserved | R | 0h | Reserved |
| 4 | INT_OT | R | 0h | Sticky bit indicating that die over-temperature condition
0 = did not occurred since last read 1 = occurred since last read |
| 3 | INT_BO | R | 0h | Sticky bit indicating that brownout condition
0 = did not occurred since last read 1 = occurred since last read |
| 2 | INT_CL | R | 0h | Sticky bit indicating that the clock is lost condition
0 = did not occurred since last read 1 = occurred since last read |
| 1 | INT_SC | R | 0h | Sticky bit indicating that the SAR complete condition
0 = did not occurred since last read 1 = occurred since last read |
| 0 | Reserved | RW | 0h | Reserved |