JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GPIO pin value when used as bit-bang input.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | BBI_GP10 | BBI_GP9 | |||||
RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | RW | 0h | Reserved |
1 | BBI_GP10 | RW | 0h | GPIO10 pin input is
0 = low 1 = high |
0 | BBI_GP9 | RW | 0h | GPIO9 pin input is
0 = low 1 = high |