JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GPI pin value when used as bit-bang input.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | BBI_GPI3 | BBI_GPI2 | BBI_GPI1 | ||||
| RW-0h | RW-0h | RW-0h | RW-0h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | Reserved | RW | 0h | Reserved |
| 2 | BBI_GPI3 | RW | 0h | GPI3 pin input is
0 = low 1 = high |
| 1 | BBI_GPI2 | RW | 0h | GPI2 pin input is
0 = low 1 = high |
| 0 | BBI_GPI1 | RW | 0h | GPI1 pin input is
0 = low 1 = high |