JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures the buskeeper operation.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ASI1_BKP | Reserved | ||||||
| RW-0h | RW-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ASI1_BKP | RW | 0h | Bus keep power down when DOUT is tri-stated to save IO power is
0 = disabled 1 = enabled |
| 6-0 | Reserved | RW | 0h | Reserved |