JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures the word clock pin.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | ASIM_WCLK[3:0] | Reserved | |||||
| RW-0h | RW-7h | RW-0h | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | RW | 0h | Reserved |
| 6-3 | ASIM_WCLK[3:0] | RW | 7h | ASIM BCLK input is from
0 = GPIO1 1 = GPIO2 2 = GPIO3 3 = GPIO4 4 = GPIO5 5 = GPIO6 6 = GPIO7 7 = GPIO8 (Preferred pin usage) 8 = GPIO9 9 = GPIO10 10-11 = Reserved 12 = GPI1 13 = GPI2 14 = GPI3 15-31 = Reserved |
| 2-0 | Reserved | RW | 0h | Reserved |