JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configure the BDIV ratio and power.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ASI1_BDIV_PWR | ASI1_BDIV_RTO[6:0] | ||||||
| RW-0h | RW-2h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ASI1_BDIV_PWR | RW | 0h | The ASI1 BDIV divider is
0 = powered down 1 = powered up |
| 6-0 | ASI1_BDIV_RTO[6:0] | RW | 2h | The ASI1 BDIV ratio is
0 = 128 1 = 1 2 = 2 ... 126 = 126 127 = 127 |