JAJSJS6A June 2021 – September 2021 TMAG5273
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SCL | 1 | IO | Serial clock. |
GND | 2 | Ground | Ground reference. |
GND (TEST) | 3 | Input | TI Test Pin. Connect to ground in application. |
VCC | 4 | Power supply | Power supply. |
INT | 5 | IO | Interrupt input/ output. If not used and connected to ground, set MASK_INTB = 1b. |
SDA | 6 | IO | Serial data. |