JAJSPB7 February 2024 TMP110
ADVANCE INFORMATION
The TMP110 converts temperature at fixed intervals in continuous conversion mode. The SDA and SCL pin voltage of the TMP110 can be at a lower voltage than the V+ pin voltage, removing the need for power sequencing when using the TMP110.
The TMP110 is a very small package with low thermal mass and can be placed as close to the measured object as possible for better thermal coupling.