JAJSPB7 February 2024 TMP110
ADVANCE INFORMATION
This register is used to configure the operation of the TMP110 and also provides the alert status when ALERT pin is not available on the pin-out.
Return to Register Map.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
One_Shot | Reserved | Fault[1:0] | Polarity | Alert_Mode | Shutdown | ||
R/W-0b | R-11b | R/W-00b | R/W-0b | R/W-0b | R/W-0b | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Conversion_Rate[1:0] | Alert | Extended_Mode | Reserved | ||||
R/W-10b | R-1b | R/W-0b | R-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | One_Shot | R/W | 0b | One-shot conversion trigger
applicable in shutdown mode only. In continuous conversion mode the
bit reads 0b. In shutdown mode the bit reads 1b. Triggering a
one-shot conversion happens only when the TMP110 is in shutdown
mode. 0b = Active conversion ongoing 1b = Trigger a one-shot conversion or active conversion complete |
14:13 | Reserved | R | 11b | Reserved |
12:11 | Fault[1:0] | R/W | 00b | The fault bit is used to
count the number of consecutive conversions for which the alert
condition exists before the ALERT pin is asserted or status bit is
set. 00b = 1 fault 01b = 2 faults 10b = 4 faults 11b = 6 faults |
10 | Polarity | R/W | 0b | The polarity bit allows the
host to adjust the polarity of the ALERT pin/flag output. 0b = ALERT pin/flag output is active low 1b = ALERT pin/flag output is active high |
9 | Alert_Mode | R/W | 0b | The alert mode bit indicates
the how the temperature limits operate. 0b = Comparator mode 1b = Alert mode |
8 | Shutdown | R/W | 0b | The shutdown bit is used to
change the device conversion mode. 0b = Continuous conversion mode 1b = Shutdown mode |
7:6 | Conversion_Rate[1:0] | R/W | 10b | The conversion rate bits
configure the TMP110 conversion period. The default is conversion
every 250 ms. 00b = 4 s / 0.25 Hz 01b = 1 s / 1 Hz 10b = 0.25 s / 4 Hz 11b = 0.125 s / 8 Hz |
5 | Alert flag | R | 1b | The alert is a read-only bit which provides the information about the alert status in comparator mode and is not affected by Alert_Mode setting. The polarity bit affects the alert. |
4 | Extended_Mode | R/W | 0b | The extended mode bit
configures the temperature format. 0b = Normal format with 12-bit 1b = Extended format with 13-bit |
3:0 | Reserved | R | 0000b | Reserved |