JAJSPB7 February 2024 TMP110
ADVANCE INFORMATION
ADDRESS | TYPE | RESET | ACRONYM | REGISTER NAME | SECTION |
---|---|---|---|---|---|
00h | R | xxxxh | Temp_Result | Temperature result register | Go |
01h | R/W | 60A0h | Configuration | Configuration register | Go |
02h | R/W | 4B00h | TLow_Limit | Temperature low limit register | Go |
03h | R/W | 5000h | THigh_Limit | Temperature high limit register | Go |
04h - FFh | R | xxxxh | Reserved | Reserved |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R | Read |
C | to Clear | |
R-0 | R | Read |
-0 | Returns 0s | |
Write Type | ||
W | W | Write |
W0CP | W | W |
0C | 0 to clear | |
P | Requires privileged access | |
Reset or Default Value | ||
-n | Value after reset or the default value |