JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
USB4 Hub Controllers may vary on the data supported on the UFP and DFP ports. In this specific example the USB4 Hub Controllers support USB3, DisplayPort, Thunderbolt, and USB4 on the UFP Port. The DFP Ports will also support these modes when connected to other Type-C & PD devices.
Mode of Operation |
Data |
Data Role |
---|---|---|
USB Data |
USB3.1 Gen2 |
UFP: Device, DFP: Host |
DisplayPort |
DP Video |
UFP: UFP_D, DFP: DFP_D |
Thunderbolt |
PCIe/DP Video |
UFP: Host/Device, DFP: Host |
USB4 |
Tunneled USB3/PCIe/DP |
UFP: Device, DFP Host |