JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The boot code sets the hardware configurable unique I2C address of the TPS65982DMC before the port is enabled to respond to I2C transactions. The unique I2C address is determined by the analog level set by the analog I2C_ADDR strap pin (three bits) as shown in Table 8-4.
Default I2C Unique Address | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
0 | 1 | 0 | 0 | I2C_ADDR_DECODE[2:0] | R/W | ||
Note 1: Any bit is maskable for each port independently providing firmware override of the I2C address. |