JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FSPI | Frequency of SPI_CLK | 11.82 | 12 | 12.18 | MHz | |
TPER | Period of SPI_CLK (1/F_SPI) | 82.1 | 83.33 | 84.6 | ns | |
TWHI | SPI_CLK High Width | 30 | ns | |||
TWLO | SPI_CLK Low Width | 30 | ns | |||
TDACT | SPI_SZZ falling to SPI_CLK rising delay time | 30 | 50 | ns | ||
TDINACT | SPI_CLK falling to SPI_SSZ rising delay time | 160 | 180 | ns | ||
TDMOSI | SPI_CLK falling to SPI_MOSI Valid delay time | –5 | 5 | ns | ||
TSUMISO | SPI_MISO valid to SPI_CLK falling setup time | 21 | ns | |||
THDMSIO | SPI_CLK falling to SPI_MISO invalid hold time | 0 | ns | |||
TRSPI | SPI_SSZ/CLK/MOSI rise time | 10% to 90%, CL = 5 pF to 50 pF, LDO_3V3 = 3.3 V | 0.1 | 8 | ns | |
TFSPI | SPI_SSZ/CLK/MOSI fall time | 90% to 10%, CL = 5 pF to 50 pF, LDO_3V3 = 3.3 V | 0.1 | 8 | ns |